IESNA:LM-63-2002
[TEST]P952228
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16457
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3303.6 3305.3 3298.4 3283.6 3197.4 3107.7 3092.9 3164.3 3329.7 3549.9
3816.3 4122.7 4445.7 4681.6 4862.7 5042 5205.7 5304 5338 5301.4
5116.9 4785.2 4361.3 3689.2 2709 1577.4 1224.8 1120.3 995.9 811.3
623.3 484 363 227.2 129.7 52.2 0
3303.6 3289.7 3282.7 3273.1 3189.5 3098.1 3085.1 3149.5 3308.8 3536
3795.4 4091.4 4414.4 4658.1 4832.2 5015 5176.9 5281.4 5330.1 5286.6
5088.1 4763.4 4332.5 3631.8 2623.7 1527.7 1210.9 1109.9 983.7 797.4
615.5 477.9 345.6 218.5 126.2 50.5 0
3303.6 3299.2 3295.8 3286.2 3220 3132.1 3104.2 3157.3 3296.6 3509.9
3762.3 4046.1 4366.5 4648.5 4843.5 5024.6 5215.2 5344.9 5425.9 5418.9
5284.9 4987.2 4578.9 3943.4 3005.9 1777.6 1232.6 1119.5 1015 870.5
702.5 522.3 386.5 252.4 137.5 62.7 0
3303.6 3295.8 3291.4 3299.2 3254 3178.2 3144.3 3171.3 3268.8 3439.4
3666.6 3919.9 4213.3 4530.1 4783.5 4984.5 5177.8 5345.8 5445.9 5492.9
5440.7 5257.9 4932.3 4361.3 3501.2 2239.8 1268.3 1052.4 957.6 844.4
724.3 601.5 465.7 310.8 177.6 79.2 0
3303.6 3300.1 3302.7 3320.1 3311.4 3271.4 3221.8 3216.5 3260.9 3362.8
3519.5 3721.4 3963.4 4242 4545.8 4827 5045.5 5235.2 5403.3 5526.9
5561.7 5485.1 5294.4 4983.7 4376.1 3298.4 1835.9 931.4 733 617.2
503.2 405.7 316 222.9 121 44.4 0
3303.6 3305.3 3314.9 3338.4 3361 3361 3337.5 3315.8 3319.3 3361.9
3446.3 3578.7 3757.1 3967.8 4203.7 4503.1 4821.8 5090.7 5246.6 5319.7
5367.6 5391.1 5383.2 5373.7 5280.5 4732.1 3543 1973.4 897.5 576.3
453.5 351.7 256.8 176.7 101.8 37.4 0
3303.6 3307.1 3325.3 3353.2 3393.2 3428.9 3453.3 3472.5 3470.7 3503.8
3559.5 3644.8 3763.2 3899 4065.3 4268.1 4498.8 4752.1 4980.2 5169.1
5359.7 5573.9 5788 6010.9 6286.8 6441.8 5963.9 4718.2 3048.5 1531.2
734.7 451.8 306.4 199.3 114 40 0
3303.6 3309.7 3334.9 3375 3418.5 3462 3514.2 3573.4 3644.8 3736.2
3852.9 3986.9 4131.4 4291.6 4482.3 4715.6 4979.3 5270.1 5586.9 5929.9
6326 6758.6 7242.6 7724 8263.8 8891.4 9503.4 9658.3 9096 7759.7
5768 3658.8 2133.6 1178.7 520.6 125.4 0
3303.6 3318.4 3348.9 3395 3440.3 3481.2 3530.8 3598.7 3677.9 3798
3956.5 4138.4 4354.3 4620.7 4944.5 5345.8 5810.7 6348.6 6928.4 7520.3
8193.2 8832.2 9586.1 10352.1 11271.4 12175 13324 14554.9 15534.3 15431.5
13580 10233.7 6468.8 2592.4 473.6 104.5 0
3303.6 3317.5 3354.9 3398.5 3443.7 3492.5 3543.8 3612.6 3695.3 3814.6
3960.8 4136.7 4344.7 4612 4943.6 5365 5847.2 6430.5 7074.6 7734.5
8427.4 9135.1 9893.3 10720.3 11603 12523.2 13567.8 14702.9 15811.9 16007.8
14160.6 10335.6 5863.8 1526.9 325.6 96.6 0
3303.6 3316.6 3346.2 3404.6 3452.4 3505.5 3549.1 3612.6 3699.7 3804.1
3930.4 4074 4237.6 4462.2 4757.3 5114.2 5546 6077 6682 7341.9
8005.2 8685.1 9387.6 10137.1 10955.4 11759.7 12598 13331.9 13889.9 13490.3
11626.5 8012.2 3487.3 672.9 202.8 67 0
3303.6 3313.2 3353.2 3403.7 3449.8 3496 3539.5 3590 3660.5 3736.2
3825.9 3912.9 4000 4117.5 4289.9 4517.9 4792.2 5160.4 5593.9 6084.9
6619.4 7172.1 7715.3 8267.2 8840.9 9378 9916.9 10405.2 10508.8 9598.2
7739.7 5317.9 2269.4 451.8 135.8 37.4 0
3303.6 3313.2 3346.2 3384.5 3422.8 3446.3 3469.9 3489.9 3508.2 3529.9
3536.9 3513.4 3469 3422 3388.9 3387.2 3434.2 3568.2 3785.8 4060.1
4384.8 4742.5 5102.9 5461.6 5809.8 6099.7 6272 6368.7 6123.2 5150.8
3777.1 2335.6 931.4 264.6 97.5 24.4 0
3303.6 3301 3308.8 3320.1 3313.2 3267 3195.6 3088.6 2947.5 2761.3
2528 2256.4 1986.5 1761 1581.7 1433.7 1319.7 1246.6 1209.1 1200.4
1223.9 1270.9 1316.2 1360.6 1381.5 1347.5 1243.1 1076.8 822.6 584.1
424.8 308.2 224.6 157.6 94.9 25.2 0
3303.6 3281.8 3254.8 3201.7 3106 2946.7 2733.4 2462.7 2159.7 1884.7
1659.2 1463.3 1282.3 1148.2 1075.1 1041.1 1017.6 988.9 958.4 929.7
895.8 849.6 795.6 747.8 701.6 655.5 610.2 561.5 504 438.7
371.7 306.4 236.8 162.8 88.8 20 0
3303.6 3260.1 3180.8 3046.8 2837.9 2541 2215.4 1905.5 1677.5 1483.3
1318 1224.8 1170.8 1123.8 1075.1 1034.2 1012.4 1004.6 989.8 956.7
908.8 860.9 812.2 765.2 713.8 663.3 612 557.1 504 445.7
383.9 315.1 236.8 153.2 78.3 16.5 0
3303.6 3246.1 3112.9 2894.4 2574.1 2183.2 1852.4 1623.5 1440.7 1326.7
1272.7 1223.1 1170.8 1115.1 1063.8 1032.4 1022.8 1017.6 1005.4 966.3
875.7 824.4 778.2 733.8 692.9 654.6 607.6 555.4 499.7 437
369.1 296 219.4 148 79.2 21.8 0
3303.6 3223.5 3038.1 2736 2321.7 1914.3 1654 1461.6 1357.1 1311.9
1255.3 1200.4 1163 1123 1068.1 1033.3 1017.6 996.7 904.5 865.3
852.2 847 832.2 808.7 773 726 659.8 598 530.1 462.2
392.6 323 250.7 177.6 104.5 35.7 0
3303.6 3217.4 2991.1 2615.9 2144.9 1776.7 1544.3 1395.4 1351 1299.7
1237 1194.3 1167.4 1131.7 1066.4 1022 987.2 891.4 858.3 844.4
833.1 830.5 820 792.2 744.3 687.7 626.8 560.6 491.8 430
370 310.8 254.2 196.7 197.6 149.7 0
3303.6 3193.9 2924.9 2501 2010.9 1694 1478.1 1382.4 1350.2 1291.8
1231.8 1193.5 1170.8 1135.1 1058.5 991.5 903.6 834.8 813.1 793
780 772.1 736.5 696.4 651.1 605.9 552.8 501.4 444.8 387.4
333.4 277.7 225.5 271.6 243.7 81.8 0
3303.6 3186.9 2901.4 2460.1 1956 1627.9 1434.6 1377.1 1347.5 1291
1231.8 1196.1 1179.5 1146.5 1053.3 954.9 840 792.2 761.7 737.3
725.1 698.1 652.9 611.1 568.4 520.6 478.8 437 392.6 352.6
332.5 262.9 218.5 302.1 139.3 34.8 0
3303.6 3198.3 2918.8 2465.3 1968.2 1649.6 1442.4 1380.6 1356.3 1300.5
1237 1203 1185.6 1156 1065.5 955.8 838.3 790.4 758.2 733
719 692.9 648.5 609.4 565.8 519.7 473.6 431.8 390.9 342.1
299.5 246.4 218.5 302.9 120.1 29.6 0
